LN770/4PLPI
Description
Linea Coverplate Colours evoke emotion and visual excitement. The Bubblegum shade is decadently sweet and playful, perfect for adding a touch of glamour to any room. This vivid pink creates a cheerful atmosphere, pairing beautifully with cool urban greys and accents of white, oatmeal, and silver. It's every little girl's fantasy, bringing confidence and charm to any space.
- Coverplate for Linea Switch grid
- 4 Gang
- Fingerprint resistant
- Slim 4mm profile
- Plate Size: 82mm x 127mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001384380 | 28.0 | ||
| Inner Carton | 10 | 9321001384397 | 87.0mmW x 147.0mmH x 73.0mmD | 0.12 | |
| Outer Carton | 200 | 9321001384403 |
Documentation
Brochures |

Brochures