LN770/6BL
Description
The Linea Coverplates Colours range evokes emotion and stimulates the senses with visual excitement. Even a small splash of colour can transform a room's look. The stunning glossy black finish blends seamlessly into walls, offering a smooth touch and an impressive appearance. Ideal for adding a sleek and modern touch to any space.
- 6 Gang Switch
- Low 4mm profile
- Interchangeable for interior updates
- 85mm Mounting Centres
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Inner Carton | 10 | 9321001265177 | 163.0mmW x 174.0mmH x 124.0mmD |
| Outer Carton | 80 | 9321001265573 |
Documentation
Brochures |
|
Declaration of Conformity |

Brochures
Declaration of Conformity