LN770/6HWE
Description
The Linea Coverplates Colours range evokes emotion and stimulates the senses with visual excitement. Even a small splash of colour can transform a room's look. Linea Classic White offers a timeless and versatile option, seamlessly blending with any decor. Ideal for creating a clean and elegant atmosphere in any space.
- 6 Gang Switch
 - Low 4mm profile
 - Interchangeable for interior updates
 - 85mm Mounting Centres
 - 10A 240V a.c.
 - Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
 - 1 Year Warranty
 
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Inner Carton | 10 | 9321001264408 | 163.0mmW x 174.0mmH x 124.0mmD | 
| Outer Carton | 80 | 9321001264576 | 
Documentation
                                                                                                             
                                                    
                                                    Brochures                                                 | 
                                                |
                                                                                                             
                                                    
                                                    Declaration of Conformity                                                 | 
                                                

                                
                        
                                                    
                                                    Brochures                                                
                                                    
                                                    Declaration of Conformity