LN777ABL
Description
Designed with fine lines for a shadowless appearance, HPM’s Linea captures the essence of surface beauty
- Low profile of 4mm - blends into wall surfaces
- Rated 10A
- Removable coverplates available in a selection of metallic, earth and bright colours
- Fits into 84mm standard mounting bracket
- Cut-out size: 100 x 58 mm
- Plate dimensions: 127 x 82mm
- Plate thickness: 4mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001270294 | |
| Inner Carton | 10 | 9321001270355 | 174.0mmW x 124.0mmH x 163.0mmD |
| Outer Carton | 120 | 9321001270416 |
Documentation
Brochures |
|
Declaration of Conformity |

Brochures
Declaration of Conformity