You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

LN777AESWEWE

Linea - Horizontal double powerpoint 2 gang 10A 240V a.c. autoswitch white - with extra safety white

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001387435
Item Dimensions 127.0mmW x 82.0mmH x 4.0mmD

Description

Designed with fine lines for a shadowless appearance, HPM’s Linea captures the essence of surface beauty

  • Low profile of 4mm - blends into wall surfaces
  • Rated 10A
  • Removable coverplates available in a selection of metallic, earth and bright colours
  • Fits into 84mm standard mounting bracket
  • Safest standard GPO on the market!
  • For extra safety, unique rotating shutters keep outlets closed when not in use
  • Child friendly - easier and more practical than safety plugs
  • Electrical safety - help keep dust and dirt out of the sockets
  • Rotating shutters available in white, black or grey
  • Cut-out size: 100 x 58 mm
  • Plate dimensions: 127 x 82mm
  • Plate thickness: 4mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001387442 174.0mmW x 124.0mmH x 163.0mmD
Outer Carton 120 9321001387459

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.