LN777APLDG
Description
The Linea Coverplates Colours range is designed to evoke emotion and stimulate the senses with visual excitement. Even a small splash of colour can transform a room's look. The strong, muscular Wet Elephant shade creates an immediate contemporary feel, perfect when paired with urban stone, slates, and black finishes. Ideal for adding a modern touch to any space.
- Coverplate for Linea Autoswitch Double Power point
 - Fingerprint resistant
 - Luxurious suede-feel finish
 - Plate Size: 82mm x 127mm
 - Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
 - 1 Year Warranty
 
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Inner Carton | 10 | 9321001381662 | 87.0mmW x 147.0mmH x 73.0mmD | 
| Outer Carton | 200 | 9321001381679 | 
Documentation
                                                                                                             
                                                    
                                                    Brochures                                                 | 
                                                

                                
                        
                                                    
                                                    Brochures