LN777APLGL
Description
The Linea Coverplates Colours range evokes emotion and stimulates the senses with visual excitement. Even a small splash of colour can transform a room's look. Gunmetal looks stunning on black finishes, dark granite, and stone, adding a sleek and modern touch to any space. Ideal for creating a sophisticated and stylish atmosphere.
- Coverplate for Linea double autoswitched power point
- Fingerprint resistant
- Low 4mm profile
- Plate Size: 82mm x 127mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001290018 | 102.0mmW x 213.0mmH x 4.0mmD | ||
| Inner Carton | 10 | 9321001290025 | 87.0mmW x 147.0mmH x 73.0mmD | 0.12 | |
| Outer Carton | 200 | 9321001290049 | 2900.0mmW x 2550.0mmH x 3450.0mmD | 2.8 |
Documentation
Data Sheets & Others |
|
Brochures |

Data Sheets & Others