LN777APLRE
Description
Linea Coverplate Colours evoke emotion and stimulate our senses by creating visual excitement. Even the smallest splash of colour can transform the look of a room, adding a vibrant and dynamic touch. Perfect for homeowners and interior designers, these coverplates bring life and personality to any space, making every room feel unique and energized.
- Coverplate for Linea double autoswitched power point
- Low 4mm profile
- Plate Size: 82mm x 127mm
- Luxurious suede-feel finish
- Fingerprint resistant
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001383338 | |
Inner Carton | 10 | 9321001383345 | 87.0mmW x 147.0mmH x 73.0mmD |
Outer Carton | 200 | 9321001383352 |
Documentation
![]() |