You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

LN777ESPLKH

HPM Linea Double Power Point Coverplate with Extra Safety Ninja Khaki

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 127.0mmW x 82.0mmH x 4.0mmD

Description

The Linea Coverplate Colours range evokes emotion and stimulates the senses with visual excitement. Even a small splash of colour can transform a room's look. Reminiscent of weekend bushwalking and natural fibres, Ninja Khaki blends beautifully with interior themes featuring timber, oatmeal, latte, and bitter chocolate tones. Ideal for adding a touch of nature-inspired elegance to any space.

  • Coverplate for Linea Double Power point with Extra Safety Covers
  • Fingerprint resistant
  • Luxurious suede-feel finish
  • Plate Size: 82mm x 127mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001386506
Inner Carton 10 9321001386513 87.0mmW x 147.0mmH x 73.0mmD
Outer Carton 120 9321001386520

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.