You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

LN777ESWEWE

HPM Linea Horizontal Double Power Point with Extra Safety White

Saleable Location AUS/NZL
Base Unit Barcode 9321001386209
Item Dimensions 127.0mmW x 82.0mmH x 4.0mmD

Description

The Linea Coverplates Colours range evokes emotion and stimulates the senses with visual excitement. Even a small splash of colour can transform a room's look. Linea Classic White offers a timeless and versatile option, seamlessly blending with any decor. Ideal for creating a clean and elegant atmosphere in any space.

  • Low profile of 4mm - blends into wall surfaces
  • Compatible with standard 84mm mounting bracket
  • Mounting Centres 85mm
  • Safest standard GPO on the market!
  • Child friendly - unique rotating shutters keep outlets closed when not in use
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 110.0mmW x 170.0mmH x 30.0mmD
Inner Carton 10 9321001386216 174.0mmW x 124.0mmH x 163.0mmD
Outer Carton 120 9321001386223
Pallet 2880

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.