CDLN777PLMS
Description
The Linea Coverplates Colours range evokes emotion and stimulates the senses with visual excitement. Even a small splash of colour can transform a room's look. Matt Silver adds a touch of sparkle to whites, pastels, and light-colored tiles, enhancing the overall aesthetic. Ideal for creating a bright and elegant atmosphere in any space.
- Coverplate for Linea Double Power point
- Fingerprint resistant
- Matt silver painted finish
- Plate Size: 82mm x 127mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001293699 | 10.0 | 28.0 | |
| Inner Carton | 5 | 9321001395188 | 200.0mmW x 130.0mmH x 77.0mmD | ||
| Outer Carton | 60 | 9321001395973 |
Documentation
Data Sheets & Others |
|
Brochures |

Data Sheets & Others