e-catalogue 2024

Description

The Linea coverplate colours evokes emotion and stimulates our senses by creating visual excitement. Even the smallest splash of colour can transform the look of a room. Decadently sweet, Bubblegum is every little girl's fantasy. It's playful, confident and brimming with Cheer. This vivid pink will create a touch of glamour when combined with cool. urban greys and proves a winning accent in pallets of white, oatmeal and silver.

  • Coverplate for Linea Double Powerpoint
  • Colour: Bubblegum Pink
  • Plate Size: 127mm x 82mm
  • Slim 4mm profile
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001396819 102mmW x 213mmH x 4mmD 10.0 28.0
Inner Carton 5 9321001397700 130mmW x 77mmH x 200mmD
Outer Carton 60 9321001398806

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.