You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

LN777XPLAU

HPM Linea 2 Gang Powerpoint Coverplate with Extra Hole Abracadabra

Saleable Location AUS/NZL
Base Unit Barcode 9321001382461
Item Dimensions 127.0mmW x 82.0mmH x 4.0mmD

Description

Linea Coverplate Colours evoke emotion and visual excitement. The Abracadabra shade waves a mystical power over contemporary interiors. For lovers of luxury and contrast, pair it with rich greys, blacks, and deep timbers. For a more casual atmosphere, combine it with light greys, lilac, and white. Even the smallest splash of colour can transform the look of a room, making it perfect for creating a statement.

  • Coverplate for Linea Double Power point
  • Low 4mm profile
  • Plate Size: 82mm x 127mm
  • Luxurious suede-feel finish
  • Fingerprint resistant
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 10 9321001382478 87.0mmW x 147.0mmH x 73.0mmD
Outer Carton 200 9321001382485

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.