LN777XPLBL
Description
The Linea range of switches and sockets is all about streamlining and harmonizing. With a slimmer profile than the traditional switch plate, Linea perfectly blends into walls, making it smooth to the touch and stunning to the eye.
- Coverplate for Linea Double Powerpoint with extra switch
- Cover Plate for Linea Double Powerpoint with Extra Switch
- Colour: Black
- Plate Size: 82mm x 127mm
- Slim 4mm profile
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Inner Carton | 10 | 9321001378082 | 87.0mmW x 147.0mmH x 73.0mmD |
Outer Carton | 200 | 9321001378099 |
Documentation
Data Sheets & Others | |
Brochures |