You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

LN777XPLYE

HPM Linea 2 Gang Power Point Coverplate with Extra Hole Sunshine

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 127.0mmW x 82.0mmH x 4.0mmD

Description

Linea Coverplate Colours evoke emotion and stimulate our senses by creating visual excitement. Even the smallest splash of colour can transform the look of a room. The perky, vibrant, and cheerful Sunshine shade radiates infectious, youthful energy, instantly injecting happiness into any space. Use it with clean whites, greys, and honey-hued timber flooring for an uplifting mood, or partner it with black for a dramatic statement.

  • Coverplate for Linea Double Power point with Extra Hole
  • Fingerprint resistant
  • Low 4mm profile
  • Plate Size: 82mm x 127mm
  • Luxurious suede-feel finish
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001383727
Inner Carton 10 9321001383734 87.0mmW x 147.0mmH x 73.0mmD
Outer Carton 200 9321001383741

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.