You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

LN787CR

HPM Linea 1 Gang Horizontal Single Powerpoint Cream

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001264798
Item Dimensions 127.0mmW x 82.0mmH x 4.0mmD

Description

Designed with fine lines for a shadowless appearance, HPM’s Linea range captures the essence of surface beauty. Perfect for modern interiors, these switches and sockets blend seamlessly into walls, offering a sleek and elegant finish that enhances any space.

  • Low profile of 4mm - blends into wall surfaces
  • Compatible with standard 84mm mounting bracket
  • Mounting Centres 85mm
  • Plate Size: 82mm x 127mm
  • Removable coverplates available in a selection of metallic, earth and bright colours
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001265191 174.0mmW x 124.0mmH x 163.0mmD
Outer Carton 120 9321001265597

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.