You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

LN787PLAS

HPM Linea Single Power Point Coverplate Asphalt

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001262008
Item Dimensions 127.0mmW x 82.0mmH x 4.0mmD

Description

The Linea Coverplates Colours range evokes emotion and stimulates the senses with visual excitement. Even a small splash of colour can transform a room's look. Asphalt works brilliantly with polished cement, blacks, and dark granite or stone, adding a sophisticated touch to any space. Ideal for creating a modern and elegant atmosphere.

  • Coverplate for Linea Single Power point
  • Fingerprint resistant
  • Chic asphalt finish
  • Plate Size: 82mm x 127mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Inner Carton 10 9321001262022 87.0mmW x 147.0mmH x 73.0mmD 0.12
Outer Carton 200 9321001262053 2900.0mmW x 2550.0mmH x 3450.0mmD 2.8

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.