LN787PLOL
Description
Linea Coverplate Colours add sophistication and visual excitement to any space. The 5 O'Clock Olive shade complements honey-hued flooring and plant life, pairing well with white, pastels, or earthy tones. Perfect for homeowners and interior designers seeking a versatile and stylish touch.
- Coverplate for Linea Single Power Point
- Fingerprint resistant
- Low 4mm profile
- Plate Size: 82mm x 127mm
- Luxurious suede-feel finish
- Fingerprint resistant
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001380849 | |
| Inner Carton | 10 | 9321001380856 | 87.0mmW x 147.0mmH x 73.0mmD |
| Outer Carton | 200 | 9321001380863 |
Documentation
Brochures |

Brochures