LN787XPLBL
Description
The Linea Coverplates Colours range evokes emotion and stimulates the senses with visual excitement. Even a small splash of colour can transform a room's look. The stunning glossy black finish blends seamlessly into walls, offering a smooth touch and an impressive appearance. Ideal for adding a sleek and modern touch to any space.
- Coverplate for Linea Single Power point with extra switch
- Fingerprint resistant
- Low 4mm profile
- Plate Size: 82mm x 127mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Inner Carton | 40 | 9321001265382 | 147.0mmW x 87.0mmH x 73.0mmD |
Outer Carton | 160 | 9321001265788 |
Documentation
![]() |
|
![]() |