You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

LN787XPLDG

HPM Linea 1 Gang Power Point Coverplate with Extra Hole Wet Elephant

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001381716
Item Dimensions 127.0mmW x 82.0mmH x 4.0mmD

Description

The Linea Coverplates Colours range is designed to evoke emotion and stimulate the senses with visual excitement. Even a small splash of colour can transform a room's look. The strong, muscular Wet Elephant shade creates an immediate contemporary feel, perfect when paired with urban stone, slates, and black finishes. Ideal for adding a modern touch to any space.

  • Coverplate for Linea Single Power point with extra switch
  • Fingerprint resistant
  • Luxurious suede-feel finish
  • Plate Size: 82mm x 127mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001381723 87.0mmW x 147.0mmH x 73.0mmD
Outer Carton 200 9321001381730

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.