You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

LN787XPLWE

HPM Linea 1 Gang Power Point Coverplate with Extra Hole White

Saleable Location AUS/NZL
Item Dimensions 127.0mmW x 82.0mmH x 4.0mmD

Description

The Linea Coverplates Colours range evokes emotion and stimulates the senses with visual excitement. Even a small splash of colour can transform a room's look. Linea Classic White offers a timeless and versatile option, seamlessly blending with any decor. Ideal for creating a clean and elegant atmosphere in any space.

  • Coverplate for Linea Single Power point with extra switch
  • Fingerprint resistant
  • Low 4mm profile
  • Plate Size: 82mm x 127mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001264965
Inner Carton 40 9321001265368 147.0mmW x 87.0mmH x 73.0mmD
Outer Carton 160 9321001265764

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.