LN787XWE
Description
The Linea Coverplates Colours range evokes emotion and stimulates the senses with visual excitement. Even a small splash of colour can transform a room's look. Linea Classic White offers a timeless and versatile option, seamlessly blending with any decor. Ideal for creating a clean and elegant atmosphere in any space.
- Low profile of 4mm - blends into wall surfaces
- Compatible with standard 84mm mounting bracket
- Mounting Centres 85mm
- Cut-out size: 100 x 58 mm
- Removable switch mechanism: Compatible with any 770 series switch, ideal for kitchens needing 35A isolating switches for electric cooktops.
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001264811 | |
| Inner Carton | 10 | 9321001265214 | 147.0mmW x 87.0mmH x 73.0mmD |
| Outer Carton | 120 | 9321001265610 |
Documentation
Brochures |
|
Declaration of Conformity |

Brochures
Declaration of Conformity