CDLNA770/1WEWE
Description
The HPM 1 Gang Architrave Switch CDLNA770/1WEWE is slim and narrow in design, suited for door frames or where size is an issue.
- 1 Gang architrave size fitting - Low 4mm Profile
- 10A 240V a.c.
- Plate Size: 38mm x 80mm
- Mounting Centres 60mm
- Colour: White
- Low 4mm profile
- Cut-out size: 100 x 58 mm
- Plate thickness: 4mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001393801 | 100.0mmW x 210.0mmH x 25.0mmD | 25.0 | 29.0 |
Inner Carton | 5 | 9321001394532 | 200.0mmW x 130.0mmH x 77.0mmD | ||
Outer Carton | 60 | 9321001395324 | |||
Pallet | 1920 |
Documentation
Brochures | |
Declaration of Conformity |