You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

LST013KPS

HPM CALLA LED 2.4W 24lm Warm White Step Light 45mm Polished Silver

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001433019
Item Dimensions 66.0mmW x 67.0mmH x 55.0mmD

Description

The HPM CALLA LED 2.4W 24lm Warm White Step Light in polished silver is a stylish and practical choice for stairwells or hallways. Suitable for both indoor and outdoor use, it boasts an impressive IP65 weatherproof rating. Available in white and silver, the Calla step light enhances safety and aesthetics in any setting.

  • Warm light (3000K)
  • Up to 20 year lifespan
  • IC insulation rating
  • IP65 Weatherproof
  • Connect up to 6 units on one driver kit (Cat. LDR02D700/18)
  • 6 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 150.0 180.0
Outer Carton 100 9321001433200 345.0mmW x 280.0mmH x 295.0mmD 16.0 18.0

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.