e-catalogue 2025

LST023KPS

HPM ZINNIA 2.4W 95lm LED Warm White Dimmable Star Light 32mm Polished Silver

Saleable Location AUS/NZL
Base Unit Barcode 9321001433033
Item Dimensions 37.0mmW x 37.0mmH x 35.0mmD

Description

A fusion of discretion and efficiency, the Zinnia starlights are an in vogue choice for those with an eye for detail. Whether illuminating under cabinets or wall features, indoors or outdoors, the Zinnia is the epitome of versatile style. Weatherproof rated IP65. Available in white and silver.

  • Warm light (3000K)
  • 24 lumens
  • IP65 Weatherproof
  • 2.4 Watts - low energy consumption
  • IC insulation rating
  • Connect up to 6 units on one driver kit (Cat. LDR02D700/18)
  • Low profile/discreet design
  • Up to 20 year lifespan
  • 6 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 55.0mmW x 65.0mmH x 57.0mmD 80.0 95.0
Outer Carton 100 9321001433224 295.0mmW x 280.0mmH x 295.0mmD 8.0 10.0

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.