e-catalogue 2025

M5T28NC

Nelson - Fluorescent T5 lamp Straight - 28W natural white 5000K 549mm - Rated average 20000 hours life

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9318416057992

Description

  • Up to 100%* more concentrated light from standard T5 batten fi xtures
  • Simple D.I.Y. installation
  • Fits most T5 28W batten fi ttings with no built-in refl ector.
  • Lamp not included
  • Easy to install
  • Highly refl ective mild steel
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 1180mmW x 20mmH x 20mmD 131.0 143.2
Inner Carton 1 19318416057999 1180mmW x 20mmH x 20mmD 0.12 0.13
Outer Carton 50 29318416057996 190mmW x 100mmH x 1200mmD 6.69 7.2
Pallet 3600

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.