MNR6342
Description
This E-Halogen lamp is a perfect choice as it offers up to 30% energy saving whilst emmitting the same level of light as a traditional GLS lamp
- Uses up to 30% less energy then Incandescent lamps
- Rated Life: Up to 2,000 hours
- Crisper, whiter light
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 55.0 | 64.3 | ||
| Inner Carton | 10 | 19318416072237 | 320mmW x 70mmH x 230mmD | 0.61 | 0.65 |
| Outer Carton | 100 | 29318416072234 | 340mmW x 250mmH x 770mmD | 6.9 | 7.34 |
| Pallet | 2400 |