MP38CL
Description
The HPM PAR38 Flex & Plug 150W Incandescent Single Portable Flood Light is perfect for use around the home, workshop and more. This outdoor portable floodlight comes with a convenient clamp, making it easy to position and use wherever bright, reliable lighting is needed.
- Handy Clamp Mounting
- Cord Length 1.8m
- 150W PAR38 Lamp Included
- Fully Adjustable Range
- IP44 rated, suitable for outdoor undercover areas
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 240mmW x 130mmH x 150mmD | 504.0 | 500.0 | |
| Inner Carton | 1 | 19318416071018 | 240mmW x 130mmH x 150mmD | 0.47 | 0.5 |
| Outer Carton | 20 | 9321001447511 | 490mmW x 300mmH x 780mmD | 10.58 | 11.26 |
| Pallet | 240 |
Documentation
Declaration of Conformity |

Declaration of Conformity