You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The HPM PAR38 150W Outdoor Incandescent Fixed Single Flood Light emits a warm white light and is designed for wall or ceiling mounting. With its IP44 rating, it is suitable for outdoor use, providing reliable illumination for various exterior applications.

  • Fully Adjustable Lamp Base
  • Hard-wired connection
  • Heat Resistant Gasket
  • Fully Adjustable Range
  • IP44 rated, suitable for outdoor undercover areas
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 230mmW x 220mmH x 120mmD 310.0 368.0
Inner Carton 1 19318416061002 230mmW x 220mmH x 120mmD 0.29 0.31
Outer Carton 16 9321001442332 510mmW x 270mmH x 660mmD 5.51 5.89
Pallet 320

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.