e-catalogue 2025

MP38PF

HPM PAR38 150W Incandescent Single Floodlight with Flex & Plug

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Barcode 9318416059194

Description

The HPM PAR38 150W Flex & Plug Outdoor Incandescent Single Flood Light emits a warm white light and is designed for wall or ceiling mounting. With its IP44 rating, it is suitable for outdoor use, providing reliable illumination for various exterior applications.

  • Cord Length 1.8m
  • 150W PAR38 incandescent lamp included
  • Fully Adjustable Lamp Base and PAR 38 Floodlamp
  • Silicone/Rubber heat resistant gasket
  • IP44 rated, suitable for outdoor undercover areas
  • 1 Year Warranty

Volumetrics

Contents Barcode Net Weight Gross Weight
Base Unit 1 410.0 428.0
Inner Carton 1 19318416059191
Outer Carton 16 9321001442318
Pallet 320

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.