You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

MPES40GR

Nelson - Coachlight - 75W PIR IP33 wall manual overide 110° scan 12m range green

Availability No Longer Available
Saleable Location AUS
Base Unit Contents 1

Description

The Nelson Victorian Coach Lantrern MPES40 is a 4 Glass victorian light with an inbuilt sensor

  • 4 Glass Panel Coach Lantern with 110? sensor detection range and 12meters long
  • Sturdy Aluminium Housing with IP33 rating
  • Built in photo sensor keeps unit off during daylight
  • Manual Override
  • 1 watt maximum power consumtion with light off
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9318416059309 1300.0 1300.0
Inner Carton 1 200mmW x 280mmH x 170mmD 1.22 1.3
Outer Carton 6 420mmW x 310mmH x 520mmD 8.08 8.6
Pallet 144

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.