You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

MR40X

NEC - Circular fluorescent T9 lamp - 40W natural white 5000K 9000h - quad phosphor

Availability No Longer Available
Saleable Location AUS/NZL

Description

The Nelson Circular T8 Fluorescent Lamp MR40X is a Natural Colour lamp that has a rated life of up to 9,000 hours

  • Circular T8 Fluorescent Lamp
  • Wattage: 40 Watt
  • Colour: Natural (5000K)
  • Rated Life: Up to 9,000 hours
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 4904323624690 420mmW x 420mmH x 40mmD 512.0 480.0
Inner Carton 1 420mmW x 420mmH x 40mmD 0.45 0.48
Outer Carton 12 24904323624694 360mmW x 430mmH x 420mmD 5.53 5.88
Pallet 216

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.