MTECOUGAR60P
Description
The HPM Cougar 60VA Dimmable Electronic Transformer is a versatile choice for MR16 globes and downlights. It features a flex and plug style connection, seamlessly working with both halogen and LED downlights. Plus, its dimmable feature allows you to adjust light intensity when paired with a HPM trailing edge switch.
- 12 Volt Transformer
- Max Rating 60VA
- Lights can be dimmed with HPM trailing edge Dimmers
- Short Circuit and Overload Protection
- Flex & Plug style connection, 1.8m lead
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9318416067199 | 196.0 | 200.0 | |
Inner Carton | 1 | 19318416067196 | 70.0mmW x 170.0mmH x 50.0mmD | 0.2 | |
Outer Carton | 50 | 9321001441922 | 360.0mmW x 190.0mmH x 500.0mmD | 10.38 | |
Pallet | 1800 |
Documentation
![]() |