e-catalogue 2024

NWP4228

Nelson - Fluorescent batten T5 Battens WP IP65 2 x 28W natural white 5000K grey finish

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9318416059873
Item Dimensions 1280.0mmW x 100.0mmH x 160.0mmD

Description

T5 Weatherproof linear fluorescent fixture with IP65 rating, making it suitable for outdoor areas. Supplied with 2 x 28W T5 Slim-line fluorescent lamps, bright reflector and efficient diffuser giving high performance light output equivalent to 36W tubes.

  • Weather Proof Surface Mounted Luminaire
  • Tri Phosphor Lamps Included
  • Up To 30% Energy Saving
  • Electronic Flicker Free Start
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 1280.0mmW x 100.0mmH x 160.0mmD 3200.0
Inner Carton 1 19318416059870
Outer Carton 4 29318416059877
Pallet 80

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.