R105/6TWIN
Description
This HPM 6 Outlet Powerboard is ideal for budget-conscious households, featuring 4 outlets with overload protection. Its slimline design fits behind furniture and the side entry plug makes it easy to remove from a powerpoint.
- 0.9m lead
- Fully moulded slimline plug with side entry – safer and more reliable than non moulded plugs
- Slim design allows furniture to sit closer to the wall.
- Keyhole mounting slots for easy hanging
- Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart.
- Total loading: 10A 2400W
- Indoor use only
- Disclaimer: These products have been designed for domestic or similar uses and are not suitable for commercial installations.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 120.0mmW x 405.0mmH x 50.0mmD | 600.0 | 680.0 | |
| Inner Carton | 5 | 9321001260868 | 254.0mmW x 124.0mmH x 350.0mmD | 3.03 | 3.4 |
| Outer Carton | 20 | 9321001260875 | 500.0mmW x 350.0mmH x 254.0mmD | 12.71 | 13.6 |
| Pallet | 600 |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity