You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

R2820PBL

HPM Plugboss Heavy Duty 10A 3 Core 1.0mm² Extension Lead 20m Yellow

Saleable Location AUS/NZL
Base Unit Barcode 9321001218999
Item Dimensions 9.1mmW x 20000.0mmH x 9.1mmD

Description

This HPM Plugboss Heavy Duty Extension Lead is designed for durability in demanding environments. Its bright yellow colour ensures high visibility, making it easy to spot on busy job sites.With a unique clamping socket, these leads securely lock together, eliminating the hassle of disconnections and downtime. It is ideal for building sites, farms, factories and workshops.

  • 3 x 1.0mm² flexible heavy duty cable
  • 10A fully moulded plug and socket with protective safety skirt
  • Ideal for workshops and garages
  • Lead packing clip located on plug helps prevent lead unravelling when not in use
  • Unique clamping socket, designed and patented by HPM, holds the plug in place to help prevent lead pull-apart

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 150.0mmW x 420.0mmH x 60.0mmD 2440.0 2600.0
Inner Carton 1 150.0mmW x 420.0mmH x 60.0mmD
Outer Carton 5 9321001219019 320.0mmW x 180.0mmH x 440.0mmD 12.6 13.4
Pallet 240

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.