R2825GL
Description
This HPM Heavy Duty Extension Lead is perfect for powering your electric garden tools. It features a unique clamping socket and a lead packing clip, which prevent unraveling when not in use and ensures your workspace stays tidy. With its robust design, this extension lead offers the reliability and convenience you need for all your gardening tasks!
- 3 x 1.0mm² flexible heavy duty cable
- 10A fully moulded plug and socket for easy safety inspection
- Protective safety skirt on socket
- Heavy duty cable offers added prodection in the garden
- Unique clamping socket, designed and patented by HPM, holds the plug in place to help prevent lead pull-apart
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001218975 | 3150.0 | 3200.0 | |
| Inner Carton | 5 | ||||
| Outer Carton | 5 | 9321001219033 | 180.0mmW x 410.0mmH x 410.0mmD | 15.79 | 16.26 | 
| Pallet | 240 | 
Documentation
|  Data Sheets & Others | |
|  Declaration of Conformity |