R2930
Description
This Extra Heavy Duty Tradesman Lead is designed for rugged use on building, industrial and construction sites. This lead ensures reliable power for all your demanding applications with heavy gauge conductors that reduce voltage drops. You can trust it to keep you connected on the job!
- 3 x 1.5mm² flexible extra heavy duty cable
- 10A clear moulded plug and socket
- Heavier gauge conductors reduce voltage drop and offers added protection
- Extra heavy duty 10A cable designed to withstand the most rugged applications
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 180.0mmW x 470.0mmH x 70.0mmD | 4000.0 | 4040.0 | |
| Inner Carton | 3 | 180.0mmW x 470.0mmH x 70.0mmD | |||
| Outer Carton | 3 | 9310539017488 | 220.0mmW x 200.0mmH x 550.0mmD | 14.08 | 14.98 |
| Pallet | 180 |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity