You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

R5102/1

HPM Heavy Duty 10A 3 Core 1mm² Extension Lead with Inline RCD Safety Switch 2m Yellow

Saleable Location AUS/NZL
Base Unit Barcode 9310539003610

Description

This HPM Heavy Duty Extension Lead is essential for indoor and outdoor use. With a plug and socket connected by a 2m lead, it monitors current flow and cuts off power within 30 milliseconds if an imbalance is detected, reducing electrocution risk. Ideal for electric tools on work sites or at home, the heavy-duty switch ensures safety in wet conditions or where leads may be damaged.

  • Protection from electrocution
  • 2m lead
  • IP66 Rated
  • Portable Switch
  • The tradesman's choice
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 160.0mmW x 60.0mmH x 360.0mmD 620.0 622.0
Inner Carton 5 9321001153870 165.0mmW x 165.0mmH x 250.0mmD 3.3
Outer Carton 25 9321001176404 290.0mmW x 420.0mmH x 530.0mmD 16.5 16.8
Pallet 600

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.