R621D1
Description
The HPM Ceiling Exhaust Fanr has been designed for low roof or inter-floor spaces. The built-in draft-stopper improves energy-efficiency by preventing drafts from spoiling your interior temperature when you're using heaters or air-conditioning.
- Suitable for low roof or inter-floor spaces
- Built in draft-stopper improves household energy efficiency
- Supplied with 3m ducting, grille, lead and plug - ready for installation
- 3 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 1680.0 | 2950.0 | ||
| Outer Carton | 2 | 9321001256267 | 630.0mmW x 405.0mmH x 247.0mmD | 3.5 | 5.9 |
| Pallet | 48 |
Documentation
Brochures |
|
Instruction Sheets |
|
Declaration of Conformity |

Brochures
Instruction Sheets
Declaration of Conformity