You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Our powercentres are designed to meet and exceed the strict rules of construction sites. Featuring four 10A double pole powerpoints with safety shutters, a top-quality lead and residual current protection, this unit ensures maximum safety. Stay compliant and protected, add this powerhouse to your kit today!

  • 1.8m Lead
  • Double pole shuttered outlets for extra safety
  • Built-in RCBO safety switch - electromechanical RCBO will trip within 30 thousandths of a second if the supply neutral is lost
  • Type A RCBO - protects the supply against AC earth fault currents and pulsating DC fault currents
  • Plug features 'parking clip' to help prevent lead unravelling when not in use
  • Lead can be wound on to unit for easy transportation and strorage when not in use
  • Built-in MCB (Minature Circuit Breaker) for overload protection
  • 2x HPM Excel double pole power points with safety shutters for extra protection
  • Compatible with portable appliance testers
  • Total loading: 10A 2400V & 15A 3600V
  • 2 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 150mmW x 190mmH x 135mmD 1300.0 1260.0
Inner Carton 1
Outer Carton 9 9321001370239 410mmW x 220mmH x 470mmD 11.64 12.9
Pallet 324

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.