REPC415
Description
The HPM Electresafe Power Center is designed for safety-conscious users, featuring a built-in RCBO safety switch that cuts power within 30 milliseconds to prevent electrocution. It also includes an MCB for localised overload protection, ensuring reliable and secure power management. Ideal for home and workplace use, it combines robust safety features with user-friendly operation.
- 1.8m Lead
- Double pole shuttered outlets for extra safety
- Built-in RCBO safety switch - electromechanical RCBO will trip within 30 thousandths of a second if the supply neutral is lost
- Type A RCBO - protects the supply against AC earth fault currents and pulsating DC fault currents
- Plug features 'parking clip' to help prevent lead unravelling when not in use
- Lead can be wound on to unit for easy transportation and strorage when not in use
- Built-in MCB (Minature Circuit Breaker) for overload protection
- 2x HPM Excel double pole power points with safety shutters for extra protection
- Compatible with portable appliance testers
- Total loading: 10A 2400V & 15A 3600V
- 2 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001370246 | 150.0mmW x 190.0mmH x 135.0mmD | 1493.33 | 1880.0 |
| Inner Carton | 9 | ||||
| Outer Carton | 9 | 9321001370253 | 420.0mmW x 210.0mmH x 470.0mmD | ||
| Pallet | 324 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity