You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

RGLKRSLD24

HPM 12V a.c. 0.3W LED Deck and Step Garden Light Stainless Silver - 4 Pack

Availability No Longer Available
Saleable Location AUS/NZL
Item Dimensions 45.0mmW x 48.0mmH x 45.0mmD

Description

The HPM 12V a.c. 0.3W LED Deck and Step Light is perfect for garden lighting. These stainless silver lights are easy to install and safe to touch, making them ideal for families. Designed to blend seamlessly into deck edges and steps, they enhance safety and aesthetics. Suitable for both outdoor and indoor use, including staircases, hallways, walls and cabinets.

  • 3 White L.E.D's per Light
  • Energy Efficient 0.3 Watt
  • Brushed Stainless Steel Finish
  • Stainless steel side clips mounting
  • 45mm Diameter
  • Easy D.I.Y Installation and can be mounted both vertically and horizontally
  • 5 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001277798 165.0 183.33
Inner Carton 6 9321001277804 180.0mmW x 120.0mmH x 220.0mmD 1.0 1.1
Outer Carton 24 9321001277811 240.0mmW x 200.0mmH x 500.0mmD 4.23 4.5
Pallet 1440

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.