e-catalogue 2025

RGLKRSLD4

Garden lighting 12V a.c. Deck and step light - 0.3W LED stainless silver kit 4 lights, transf, cable

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001273080
Item Dimensions 110.0mmW x 110.0mmH x 60.0mmD

Description

Constructed in a brushed stainless steel finish, this kit has everything you need to illuminate your outdoor space and with just the right lighting. Sleek and modern in design, these cylinder-shaped lights nestle seamlessly into patio floors, verandahs, or entryways. Connect up to 25 deck lights on one driver kit and be assured installation is simple!

  • 3 White L.E.D's per Light
  • Energy Efficient 0.3 Watt
  • Brushed Stainless Steel Finish
  • Stainless steel side clips mounting
  • 45mm Diameter
  • Easy D.I.Y Installation
  • Kit of 4 includes: 4 x LED Deck & Step lights, BONUS 4 spare cable connector locking plugs - 8 in total, 30mm cutting template, 10W transformer, 12m extra low voltage cable
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 140.0mmW x 150.0mmH x 110.0mmD 788.0 800.0
Inner Carton 1 140.0mmW x 150.0mmH x 110.0mmD 0.74 0.79
Outer Carton 6 9321001273189 280.0mmW x 180.0mmH x 350.0mmD 4.8 5.0
Pallet 384

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.