RGLSPS1
Description
The HPM LED spotlight RGLSP1 is a fully submersible spotlight that uses LED's which lasts up to 100 times longer then the average life of a globe.
- 10 x white LEDs - 1W total wattage per light
- IP68 Rating - Fully submersible
- Corrosion resistant aluminuim construction
- Aluminium and glass construction
- Two mounting options - ground stake and surface mount
- 170mm stake
- Satin silver finish
- 5 Year Warranty
Volumetrics
Contents | Barcode | Net Weight | Gross Weight | |
---|---|---|---|---|
Base Unit | 1 | 9321001283263 | 499.0 | 580.0 |
Inner Carton | 1 | |||
Outer Carton | 6 | 9321001283706 | ||
Pallet | 288 |
Documentation
Data Sheets & Others |