RGLSSP2
Description
Mini spotlights are ideal for highlighting any feature around the home - sculptures, water features or greenlife.
- Aluminium and glass construction
- Satin Silver finish
- 168mm plastic stakes
- 10W dichroic halogen globe
- To complete the installation of the pond lights, you will also need a 12V Transformer and low voltage twin flat cable
- Replacement globe: DGL18
- 5 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001219156 | 450.0 | 480.0 | |
| Inner Carton | 1 | 90mmW x 220mmH x 80mmD | 0.45 | 0.48 | |
| Outer Carton | 6 | 9321001219187 | 210mmW x 250mmH x 260mmD | 2.95 | 3.14 |
| Pallet | 720 |

Data Sheets & Others