e-catalogue 2025

RGLTR105

HPM 12V a.c. 105VA Self Reset Thermostat Transformer Black

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001200789

Description

The HPM 12V a.c. 105VA Transformer for Garden Lighting with Self Reset Thermostat is essential for garden lighting installations. This transformer reduces 240V mains voltage to 12V for HPM D.I.Y. garden lights. Ideal for maintaining efficient and safe garden lighting setups.

  • 12 Volt Transformer
  • Fitted with a self resetting thermal overload protection
  • IP56 rating
  • To select the right transformer, simply add up the total wattage of your garden lights and choose the next highest rating. For example, 10W + 20W + 10W + 10W = 50W.
  • Tip: Buying a larger transformer than you require will give you more flexibility to add more lights in the future
  • The total wattage of garden lights connected to this transformer must not exceed the wattage of the transformer
  • 5 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 2340.0 2360.0
Inner Carton 1 170mmW x 80mmH x 110mmD 2.2 2.34
Outer Carton 6 9321001200901 370mmW x 110mmH x 370mmD 14.04 14.5
Pallet 324

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.