You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

RGLTR400

Garden lighting 12V a.c. transformer - 400VA self reset thermostat overload prot. black IP64

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001410454

Description

When installing 12V garden lights, a transformer is required to reduce the 240V mains voltage to the extra low voltage (12V) used by HPM D.I.Y. garden lights. Transformer selection is simple €“ just add up the total wattage of the garden lights in your installation and choose the next highest rating for your transformer. For example, 10W light + 20W light + 10W light + 10W light = 50W. Our outdoor garden light transformers are fitted with 'Self Resetting Thermal Overload Protection' which shuts down the syst

  • 12 Volt Transformer
  • Tip: Buying a larger transformer than you requre will give you more flexibility to add more lights in the future
  • IP56 rating.
  • The total wattage of garden lights connected to this transformer must not exceed the wattage of the transformer
  • 5 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 270mmW x 170mmH x 120mmD 8350.0 7820.0
Outer Carton 2 9321001410461
Pallet 128

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.