e-catalogue 2025

RJ8P8C6/2

HPM Cat6 RJ45 Data Mechanism Socket Universal Plates

Saleable Location AUS
Base Unit Contents 1.000000000
Base Unit Barcode 9321001291312

Description

The RJ45 Cat6 Socket is a robust and versatile networking solution designed for high-speed data transmission and reliable connectivity. With the T568A wiring code, it ensures compatibility with a wide range of network configurations. The 45° angled contacts enhance connection security while minimizing cable strain for long-lasting performance. Compatible with both Krone and 110 termination tools, it offers flexibility and ease of installation. Designed to fit universal wall plates (CLQ), this socket is suitable for various networking applications.

  • RJ45 Cat 6
  • T568A wiring code
  • 45° angle contacts for more secure connections
  • Compatible with either Krone or 110 termination tools
  • Coloured IDC terminations for easy identification (Universal fit - Blue)
  • Compatible wall plate: Universal (CLQ)
  • 1 Year Warranty

Volumetrics

Contents Barcode
Inner Carton 20 9321001291329
Outer Carton 240 9321001291336

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.