You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

RSSL605/2

HPM Solar Security Floodlight with Sensor Silver Aluminium

Availability No Longer Available AUS
Saleable Location AUS/NZL
Item Dimensions 210.0mmW x 180.0mmH x 230.0mmD

Description

The HPM Solar Security Floodlight with Sensor is perfect for enhancing security. This silver aluminium light features a corrosion-resistant brushed finish and a 130-degree sensor that detects movement within a 6-metre range. Ideal for front doors, rear doors, garden sheds and garages, it activates upon detection, making it easier to find your keys or deter strangers.

  • 80 Super bright white LED
  • IP44 rating in sheltered position
  • 130° PIR Motion Sensor - detects people entering and leaving the property within a 6m range
  • On/Off Switch with Lux controls
  • Time adjustment dial allows you to control how long the light will remain ON once it has been activated
  • With a 5m cable, the solar panel can be placed in a position that receives the best sunlight
  • Adjustable motion sensitivity dial helps prevent false triggers from pets or winds
  • Ideal near front doors, rear doors, garden sheds and garages
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001393108 1660.0 1700.0
Inner Carton 1 9321001393115 270.0mmW x 200.0mmH x 230.0mmD 1.56 1.66
Outer Carton 4 9321001393122 470.0mmW x 420.0mmH x 290.0mmD 6.79 7.22
Pallet 96

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.